IESNA:LM-63-2002
[TEST]P821194
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-735-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3259
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
754.4 757.3 759 759.6 759.6 759.6 759 758.5 759 757.3
753.3 748.7 743.5 737.7 733.1 736 742.9 744.6 744.6 744.6
742.9 746.9 763.7 769.4 757.9 755 742.3 716.4 673.2 612.8
548.8 479.2 385.3 284.5 174.5 62.8 27.6 25.3 21.3 16.7
12.7 9.2 6.3 4 2.3 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.7 757.9 759 759 759 758.5 757.9 758.5 757.3
753.3 748.7 743.5 737.7 733.1 736 743.5 745.8 745.2 744.1
745.8 746.4 764.2 775.2 760.2 759.6 745.8 719.9 678.4 620.8
556.3 485.5 388.2 286.8 170.5 59.3 27.6 25.3 21.3 16.7
12.7 9.2 6.3 4 1.7 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.7 758.5 759 759 759.6 758.5 758.5 759 757.3
753.9 749.3 743.5 739.5 735.4 741.2 751.6 753.9 754.4 752.1
757.9 762.5 779.8 797.6 787.8 780.9 783.2 754.4 713.5 665.2
591.5 515.4 428.5 317.9 195.8 70.8 27.1 24.8 20.7 16.1
12.1 9.2 6.3 4 2.3 1.2 0.6 0.6 0.6 0
0 0 0 0 0 0 0.6 0.6 0.6 0
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.7 758.5 759 759 758.5 759 759 760.2 757.3
754.4 749.3 744.6 740.6 739.5 746.9 759 764.8 766 768.3
770.6 787.8 809.1 823 831 829.3 818.9 804.5 762.5 711.8
643.9 569 463.6 347.8 218.3 74.3 25.9 23.6 19.6 15.5
11.5 8.6 5.8 4 2.3 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0.6 0.6 0
0 0.6 0.6 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.7 758.5 759 758.5 758.5 758.5 759.6 760.2 758.5
754.4 750.4 745.2 741.2 741.8 752.1 765.4 770.6 775.2 777.5
786.7 802.2 831 856.4 861.6 848.9 862.1 843.7 804 747.5
681.3 596.6 487.8 369.7 231.5 89.3 23.6 21.3 17.9 13.8
10.9 7.5 5.2 3.5 2.3 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0.6 0.6
0 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.2 757.9 757.9 757.3 757.3 757.3 758.5 760.2 756.7
753.3 749.3 745.2 741.2 740.6 751 766.5 773.4 777.5 779.2
789 807.4 840.8 865 863.3 861.6 874.8 855.8 810.9 757.9
688.2 602.4 499.3 380.1 238.4 87 21.3 19 16.1 12.7
9.8 6.9 4.6 2.9 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.7 758.5 758.5 757.9 757.3 757.3 759 760.2 756.7
752.7 748.7 744.6 741.2 740 751 766.5 773.4 777.5 779.2
788.4 808 839.7 865 863.9 861 871.9 858.7 809.7 753.3
684.8 604.1 498.2 374.3 232.7 92.1 20.7 19 16.1 12.7
9.2 6.9 4.6 2.9 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 755.6 756.7 757.3 756.2 755.6 755.6 756.2 757.3 755
751 746.4 741.8 737.7 737.7 746.9 761.9 767.1 770.6 771.7
780.4 797.6 826.4 848.9 852.3 845.4 854.1 837.9 797.1 738.9
667.5 581.1 480.9 357.1 222.9 74.3 17.3 15.5 12.7 10.4
7.5 5.8 4 2.3 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 756.2 757.3 756.7 756.2 755.6 755 755 755 752.1
748.7 744.1 738.9 734.3 732.6 740 751.6 756.2 756.7 758.5
761.9 778.6 799.4 816.1 817.8 816.1 808.6 790.7 749.8 700.3
628.3 544.2 444 327.7 197 59.9 12.7 11.5 9.8 7.5
5.8 4 2.9 1.7 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 754.4 755 755 753.9 752.7 751.6 751.6 751.6 749.3
745.2 740 734.3 728.5 726.2 729.7 738.3 740.6 741.8 739.5
742.3 750.4 766.5 779.2 772.3 767.1 761.3 734.3 689.4 635.2
564.4 486.6 396.2 286.8 164.7 42.6 8.1 7.5 6.3 4.6
3.5 2.9 1.7 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 754.4 754.4 753.9 752.7 751.6 750.4 749.8 748.7 746.4
741.8 736 729.1 721 714.1 714.7 717.6 716.4 712.4 706.6
702 699.1 707.2 713 701.5 697.4 684.8 657.7 617.9 563.8
499.9 429 338.6 243 134.2 29.9 2.9 2.9 2.3 1.7
1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 754.4 754.4 753.9 752.7 751.6 749.8 749.3 748.7 745.8
740.6 734.3 725.6 715.3 708.4 705.5 707.2 703.2 696.3 689.4
679 674.4 679 670.9 660.6 656.5 643.9 619.7 578.2 523.5
468.8 399.7 314.4 223.5 120.4 29.9 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 753.9 753.9 753.9 752.1 751 749.3 748.7 748.7 745.2
738.9 730.8 720.5 710.1 700.9 698.6 698.6 693.4 684.2 672.7
663.4 654.2 653.7 649 629.5 624.3 615.1 590.3 555.2 507.9
449.8 385.9 305.2 218.3 117.5 27.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 753.3 753.3 752.7 752.1 750.4 749.3 749.3 748.7 744.1
734.3 722.8 710.1 698 687.1 683.6 681.9 673.8 662.9 647.3
636.4 628.3 626 621.4 603.5 594.3 593.8 575.9 545.4 506.2
452.7 392.8 320.8 232.7 131.3 28.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 753.9 753.9 753.3 752.1 750.4 749.3 749.3 748.1 740.6
727.9 714.7 699.7 685.3 672.1 668.6 665.7 656.5 641 627.2
612.8 609.9 608.2 601.2 585.1 571.9 562.1 557.5 535.6 505.1
459.6 404.3 331.1 245.9 145.7 34 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 753.3 752.7 752.1 751 749.8 748.7 748.7 747.5 736.6
721 704.9 687.6 670.9 657.7 652.5 646.7 632.9 616.2 597.2
582.2 573 565.5 546 505.1 450.4 393.3 387.6 370.9 346.7
316.7 277.6 226.9 168.7 101.4 24.8 0 0 0 0.6
0.6 0 0 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 753.3 753.3 752.1 751 749.3 748.7 749.3 746.9 733.7
716.4 699.1 679.6 659.4 641 632.3 624.3 607.6 585.1 560.9
540.2 525.2 506.2 467.1 393.3 289.1 178.5 170.5 157.8 145.7
129 109.4 87 61.6 35.1 7.5 0 0 0 0
0.6 0 0 0.6 0.6 0.6 0.6 0 0.6 0.6
0.6 0.6 0 0.6 0 0 0 0 0.6 0
0 0 0 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
754.4 752.7 753.3 751.6 750.4 748.7 748.1 748.1 746.4 733.1
713.5 692.2 668.6 645.6 624.3 612.8 598.4 575.9 552.3 522.3
496.4 469.9 438.3 392.2 305.2 186 80.1 72.6 66.2 59.3
51.3 42 31.7 21.9 10.9 1.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
754.4 752.7 752.7 751.6 749.8 748.7 747.5 746.9 745.8 734.3
713.5 688.2 661.7 634.6 609.3 591.5 571.9 545.4 513.1 478.6
441.7 411.2 363.4 296 210.8 106.5 31.7 28.8 25.9 23
20.2 16.1 11.5 7.5 3.5 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
754.4 752.1 752.1 751 749.8 748.1 746.4 745.8 745.2 734.3
713 686.5 657.7 627.2 597.8 575.9 551.7 518.3 480.9 438.3
396.2 345.5 287.4 217.1 130.7 54.1 2.3 1.2 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
754.4 752.1 751.6 751 749.3 747.5 745.8 745.2 744.6 734.3
711.8 685.9 656 623.7 593.8 569 541.9 510.3 471.1 428.5
379.5 324.8 265.5 188.9 106.5 38 1.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
754.4 751.6 751 750.4 748.7 746.9 745.2 744.6 744.1 732.6
711.2 684.8 654.8 622 591.5 566.7 539.6 506.8 468.2 426.7
374.9 320.2 259.2 186.6 101.9 34.6 1.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
